No image available
No image available
Your request is being processed.
Asco-8316G014AC120/60,110/50D

ASCO™ 8316G014AC120/60,110/50D

$567.00
QuickShip QuickShip
QTY:

Product Description

The ASCO 316 Series is a line of high flow, general service solenoid valves, which can be used to pilot large actuators and provide quick closing of large control valves. The diaphragm poppet design is suitable for controlling air, inert gas and liquids. Its resilient seating achieves tight shutoff.

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
2.50 / 2.16
Function
3 way - 3/2 Normally Closed
Pipe/Port Type & Size
NPT 3/8
Product Type
Solenoid Valve
Valve Actuation
Solenoid
Media
Air, Inert Gas, Water
Min to Max Operating Pressure (Air)
10 - 250 PSI
Min to Max Operating Pressure (Water)
10 - 250 PSI
Product Weight
4.10 lb
Order Code
20606
Kit Number
314495
Coil Class
FB
Coil Number
238610-132-D
Min to Max Ambient Temperature
32 - 125 °F
Min to Max Fluid Temperature
32 - 180 °F
Orifice Size
5/8 in
Voltage & Frequency
110, 120 Volts AC with 50/60 Hz
Watt Rating
17.1 W
Mounting Brackets
OPTIONAL
Carton Note
3/8 X 5/8 3NC BRASS 17.1/F AC
Holding Current (VA)
40
Seating Elastomer
NBR
Mounting Direction
Any

Features

  • Molded one-piece solenoid with highly efficient solenoid cartridge and special low wattage coil
  • Increased ambienttemperature capabilities up to 175° F (80° C)
  • Designed for use in automation of plant control systems to provide: PLC compatibility, Reduced heat rise, Reduced battery drain, Reduced wiring cost
  • Wide selection includes 2/2 normally closed, 3/2 normally closed (including Quick Exhaust), 3/2 universal, 4/2, 5/2, & 5/3
  • Air or inert gas only
  • Lower-cost alternative to intrinsically safe valves in critical applications not requiring a safety barrier

Documents & Drawings