No image available
No image available
Your request is being processed.
Asco-8316G001AC100/60D

ASCO™ 8316G001AC100/60D

$912.00
QuickShip QuickShip
QTY:

Product Description

1/4 X 1/4 4 Aluminum 10.1/F W

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
1.50 / 1.30
Function
3 way - 3/2 Normally Closed
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid - Air Pilot
Kit Number
318180
Coil Class
FT
Coil Number
238610-026-D
Min to Max Ambient Temperature
-4 - 125 °F
Min to Max Fluid Temperature
-4 - 180 °F
Orifice Size
5/16 in
Voltage & Frequency
100 Volts AC with 60 Hz
Watt Rating
10.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/4 X 5/16 3NC BRASS 10.1/F AC
Holding Current (VA)
25
Seating Elastomer
LT NBR
Mounting Direction
Any

Features

  • Molded one-piece solenoid with highly efficient solenoid cartridge and special low wattage coil
  • Increased ambienttemperature capabilities up to 175° F (80° C)
  • Designed for use in automation of plant control systems to provide: PLC compatibility, Reduced heat rise, Reduced battery drain, Reduced wiring cost
  • Wide selection includes 2/2 normally closed, 3/2 normally closed (including Quick Exhaust), 3/2 universal, 4/2, 5/2, & 5/3
  • Air or inert gas only
  • Lower-cost alternative to intrinsically safe valves in critical applications not requiring a safety barrier

Documents & Drawings