Asco-8290A060

ASCO™ 8290A060

$1,227.00
QuickShip QuickShip
QTY:

Product Description

VALVE 2/2 NC 1-1/4 NPT SS 90MM 4 BAR PLT ENTRY UNDER

Specifications

Flow (Cv)
32.00
Valve Function
3 way - 3/2 Normally Closed
Valve Actuation
Air Operated
Product Weight
15.44 lbs
Order Code
8290A060
Min to Max Ambient Temperature
15 - 140 deg;F
Orifice Size
1-1/4 in
Item Status
Active
Seating Elastomer
PTFE
Mounting Direction
ANY

Features

  • Proven durability in handling aggressive fluids such as steam, hot water, solvents, and light slurries
  • Optional features include position indication and proportional control
  • Rugged water-tight actuator made from tough fiber composite and protected with a double O-ring seal
  • Spring-loaded stem seal: FKM fluoroelastomer wiper keeps harmful grit way from the stem area for exceptional durability
  • Smooth stem movements guided by two oversized bearings for maximum reliability
  • Anti-water hammer design: fluid passes under the disc resulting in slower closure
  • Some versions are compatible with FDA CFR21 for food and beverage applications

Documents & Drawings