No image available
No image available
Your request is being processed.
Asco-8290A024S022

ASCO™ 8290A024S022

$817.00
QuickShip QuickShip
QTY:

Product Description

8290A024+18900049 120/60

Specifications

Body Material
Bronze
Flow (Cv)
68.00
Valve Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 2
Valve Actuation
Air Operated
Product Weight
9.50 lbs
Order Code
8290A024S022
Kit Number
C131209
Min to Max Ambient Temperature
15 - 150 deg;F
Min to Max Fluid Temperature
15 - 366 °F
Orifice Size
2 in
Item Status
Active
Seating Elastomer
PTFE
Mounting Direction
ANY

Features

  • Proven durability in handling aggressive fluids such as steam, hot water, solvents, and light slurries
  • Optional features include position indication and proportional control
  • Rugged water-tight actuator made from tough fiber composite and protected with a double O-ring seal
  • Spring-loaded stem seal: FKM fluoroelastomer wiper keeps harmful grit way from the stem area for exceptional durability
  • Smooth stem movements guided by two oversized bearings for maximum reliability
  • Anti-water hammer design: fluid passes under the disc resulting in slower closure
  • Some versions are compatible with FDA CFR21 for food and beverage applications

Documents & Drawings