No image available
No image available
Your request is being processed.
Asco-8266D023LAC120/60,110/50D

ASCO™ 8266D023LAC120/60,110/50D

$601.00
QuickShip QuickShip
QTY:

Product Description

The ASCO 266-S Series is a line of solenoid valves designed specifically for the on-off control of fuel oil in commercial and industrial burners. The valves are suitable for light and heavy fuel oils.

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
1.20 / 1.03
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 3/8
Valve Actuation
Solenoid
Media
Fuel Oil
Product Weight
2.84 lbs
Kit Number
304099-L
Coil Class
FT
Coil Number
099257-001-D
Min to Max Ambient Temperature
32 - 95 °F
Min to Max Fluid Temperature
32 - 250 °F
Orifice Size
1/4 in
Voltage & Frequency
110, 120 Volts AC with 50/60 Hz
Watt Rating
15.4 W
Item Status
Active
Lead Length
18 inch
Carton Note
3/8 X 1/4 2NC BRASS 15.4/F AC
Holding Current (VA)
27
Seating Elastomer
ST. ST.
Mounting Direction
Vertical And Upright

Features

  • General-purpose brass enclosure for a variety of applications
  • 2-way normally closed or normally open operation
  • Zero-differential lever actuation

Documents & Drawings