No image available
No image available
Your request is being processed.
Asco-8266D001LAC120/60,110/50D

ASCO™ 8266D001LAC120/60,110/50D

$601.00
QuickShip QuickShip
QTY:

Product Description

3/8 X 1/8 2NC BRASS 15.4/F W

Specifications

Body Material
Brass
Flow (Cv)
0.34
Valve Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 3/8
Valve Actuation
Solenoid
Voltage & Frequency
120 AC, 110 AC with 50/60 Hz
Product Weight
0.00 lbs
Kit Number
304097-L
Coil Class
FT
Coil Number
099257-001-D
Min to Max Ambient Temperature
32 - 77 deg;F
Orifice Size
1/8
Watt Rating
15.4 W
Item Status
Active
Lead Length
18 inch
Carton Note
3/8 X 1/8 2NC BRASS 15.4/F AC
Holding Current (VA)
27
Mounting Direction
VERTICAL AND UPRIGHT

Features

  • General-purpose brass enclosure for a variety of applications
  • 2-way normally closed or normally open operation
  • Zero-differential lever actuation

Documents & Drawings