No image available
No image available
Your request is being processed.
Asco-8263H125LTAC120/60,110/50D

ASCO™ 8263H125LTAC120/60,110/50D

$395.00
QuickShip QuickShip
QTY:

Product Description

The ASCO 262/263 Series is a line of 2-way general service and specialty service solenoid valves available in brass or stainless steel. These rugged valves handle media such as air/inert gas, water, hot water, steam, light oil, fuel gas, fuel oil, and cryogenic fluids. The 262/263 Series are suitable for commercial and industrial applications such as car wash systems, dishwashing and laundry equipment, pumps, compressors, boilers, burners, food processing and many others.

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
0.88 / 0.76
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 3/8
Product Type
Solenoid Valve
Media
Cryo Fluid
Product Weight
1.35 lb
Order Code
22050
Kit Number
325037-LT
Coil Class
FT
Coil Number
238610-032-D
Min to Max Ambient Temperature
-40 - 131 °F
Min to Max Fluid Temperature
-320 - 150 °F
Orifice Size
9/32 in
Voltage & Frequency
110, 120 Volts AC with 50/60 Hz
Watt Rating
10.1 W
Lead Length
18 inch
Carton Note
3/8 X 9/32 2NC BRASS 10.1/F AC
Holding Current (VA)
23
Seating Elastomer
LT NBR
Mounting Direction
Any

Features

  • Resilient materials provide long service life and low internal leakage
  • Welded core tube provides higher pressure ratings
  • Wide range of elastomers for specialty service applications: Biodiesel Fuel Oil (B100), Fuel Oil, Gas, Liquid Nitrogen
  • Wide range of pressure ratings, sizes, and resilient materials provides long service life and low internal leakage
  • Reliable and proven in use design with high flow and pressure ratings
  • Lead-free versions available for Safe Drinking Water Act compliance
  • Low-temperature models control cryogenic fluids, including liquid nitrogen (-320° F/-194° C), liquid argon (-303° F/-184° C), and liquid oxygen (-297° F/-181° C)
  • Mountable in any position
  • Tapped mounting holes in body standard
  • Wide range of standard AC and DC voltages
  • A full range of globally approved explosion-proof enclosures are available with this series
  • Small poppet valves allow tight shutoff

Documents & Drawings