No image available
No image available
Your request is being processed.
Asco-8262H114AAC120/60D

ASCO™ 8262H114AAC120/60D

$146.00
QuickShip QuickShip
QTY:

Product Description

The ASCO Series 262-S is high-flow, general-service solenoid valve designed for liquid, corrosive, air, and inert gas service. The direct-acting poppet valve comes in brass, lead-free brass, or stainless-steel constructions. The reliable, proven 262-S Series is a perfect fit for industrial applications such as car wash equipment, air compressors, pumps, laundry equipment, industrial water control, and dust collector systems. ASCO Express same-day shipping ensures immediate availability.

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
0.73 / 0.63
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid
Product Weight
1.28 lbs
Kit Number
323593-A
Coil Class
FB
Coil Number
238610-132-D
Orifice Size
7/32 in
Voltage & Frequency
120 Volts AC with 60 Hz
Watt Rating
17.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/4 X 7/32 2NC BRASS 17.1/F AC
Seating Elastomer
LT NBR
Coil Class
FB
Coil Number
238610-132-D
Kit Number
323593-A
Product Weight
1.28 lb

Features

  • Welded core tube delivers higher pressure ratings
  • Wide range of elastomers available for specialty-service applications
  • Standard mounting holes in body enable installation in any position
  • Explosion-proof and water-tight models are available for hazardous and wet conditions
  • Lead-free brass model meets Safe Drinking Water Act regulations

Documents & Drawings