No image available
No image available
Your request is being processed.
Asco-8223G003AC220/60D

ASCO™ 8223G003AC220/60D

$1,116.00
QuickShip QuickShip
QTY:

Product Description

1/2 X 3/8 2NC BRASS 17.1/F W

Specifications

Body Material
Brass
Flow (Cv)
3.20
Valve Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 1/2
Valve Actuation
Solenoid
Voltage & Frequency
220 AC with 60 Hz
Product Weight
2.40 lbs
Kit Number
302315
Coil Class
FB
Coil Number
238610-151-D
Min to Max Ambient Temperature
32 - 125 deg;F
Min to Max Fluid Temperature
32 - 200 °F
Orifice Size
3/8 in
Watt Rating
17.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/2 X 3/8 2NC BRASS 17.1/F AC
Holding Current (VA)
40
Seating Elastomer
NBR
Mounting Direction
ANY

Features

  • 90° inlet and outlet post design for high flow rates
  • Handles air, water, and oil media
  • Brass or stainless steel bodies built to withstand corrosive environments
  • Mountable in any position
  • Meets all relevant CE directives, and is RoHS compliant for applications in lead-free environments

Documents & Drawings