No image available
No image available
Your request is being processed.
Asco-8222G001AC24/60D

ASCO™ 8222G001AC24/60D

$709.00
QuickShip QuickShip
QTY:

Product Description

3/8 X 5/8 2NC BRASS 17.1/H W

Specifications

Body Material
Brass
Flow (Cv)
3.00
Valve Function
2 way - 2/2 Normally Closed
Valve Actuation
Solenoid
Voltage & Frequency
24 AC with 60 Hz
Product Weight
2.49 lbs
Kit Number
304669
Coil Class
HB
Coil Number
238810-105-D
Min to Max Ambient Temperature
32 - 125 deg;F
Min to Max Fluid Temperature
32 - 210 °F
Orifice Size
5/8 in
Watt Rating
17.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
3/8 X 5/8 2NC BRASS 17.1/H AC
Seating Elastomer
PTFE
Mounting Direction
ANY

Features

  • Designed for high-temperature fluids
  • Steam service up to 125 psi differential and 355 F
  • Available in 1/4-inch to 1-inch sizes

Documents & Drawings