No image available
No image available
Your request is being processed.
Asco-8222G001AC24/60,22/50D

ASCO™ 8222G001AC24/60,22/50D

$709.00
QuickShip QuickShip
QTY:

Product Description

3/8 X 5/8 2NC BRASS 17.1/H W

Specifications

Body Material
Brass
Valve Function
2 way - 2/2 Normally Closed
Valve Actuation
Solenoid
Voltage & Frequency
24 AC, 22 AC with 50/60 Hz
Product Weight
0.00 lbs
Kit Number
304669
Coil Class
HB
Coil Number
238810-105-D
Watt Rating
17.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
3/8 X 5/8 2NC BRASS 17.1/H AC

Features

  • Designed for high-temperature fluids
  • Steam service up to 125 psi differential and 355 F
  • Available in 1/4-inch to 1-inch sizes

Documents & Drawings