No image available
No image available
Your request is being processed.
Asco-8214G236AC120/60D

ASCO™ 8214G236AC120/60D

$390.00
QuickShip QuickShip
QTY:

Product Description

ASCO 214 Series gas shutoff valves are specifically designed for on-off control of fuel gas in commercial and industrial gas burners. Their unique double-disc design with over travel provides redundant sealing for leak-tight shutoff on pilot or main gas lines. A double-solenoid gas train provides an exceptionally small footprint for space constrained applications. The valves are ideal for natural gas fired boilers, furnaces, grain dryers, kilns, gas generators and commercial kitchen/cooking equipment.

Specifications

Body Material
Aluminum
Flow (Cv) / Flow (Kv)
11.00 / 9.52
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 3/4
Valve Actuation
Solenoid
Order Code
22087
Kit Number
323939
Coil Class
FB
Coil Number
272610-132-D
Min to Max Ambient Temperature
-40 - 125 °F
Orifice Size
1-5/8 in
Voltage & Frequency
120 Volts AC with 60 Hz
Watt Rating
20.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
3/4 X 1-5/8 2NC ALUM 20.1/F AC
Seating Elastomer
NBR
Watt Rating
20.1
Voltage
120 AC
Frequency
60 Hz

Features

  • Low pressure drop and extremely high flow capacity make the valve ideal in low gas supply pressure applications and locations
  • Visual indication of open and shut position meets NFPA and FM requirements for visual indication
  • Proof of closure switch meets agency/code requirements for an electrical interlock of valve closed position
  • 1/8-inch NPT pipe taps with plugs provide easier routine testing
  • Broad ambient range of -40?F to 140?F is ideally suited for frigid and hot environments
  • Optional NPT threaded flange adapters allow direct piping that simplifies installation and maintenance
  • Silicon-free constructions are available for painting/finishing applications
  • Most constructions available on ASCO SameDay or 5Day shipping program to keep production lines running smoothly

Documents & Drawings