No image available
No image available
Your request is being processed.
Asco-8214037CSAAC220/50D

ASCO™ 8214037CSAAC220/50D

QuickShip QuickShip
QTY:

Product Description

3/4 NPT NO 2WAY GP 20 W AC

Specifications

Body Material
Aluminum
Flow (Cv)
11.00
Valve Function
2 way - 2/2 Normally Open
Media
Fuel Gas
Pipe/Port Type & Size
NPT 3/4
Voltage & Frequency
220 AC with 50 Hz
Product Weight
10.45 lbs
Kit Number
316728
Coil Number
099257-006-D
Orifice Size
1-5/8 in
Watt Rating
20 W
Item Status
Active
Lead Length
18 inch
Carton Note
3/4X1-5/8 2NO AL 20.0/F AC

Features

  • Low pressure drop and extremely high flow capacity make the valve ideal in low gas supply pressure applications and locations
  • Visual indication of open and shut position meets NFPA and FM requirements for visual indication
  • Proof of closure switch meets agency/code requirements for an electrical interlock of valve closed position
  • 1/8-inch NPT pipe taps with plugs provide easier routine testing
  • Broad ambient range of -40?F to 140?F is ideally suited for frigid and hot environments
  • Optional NPT threaded flange adapters allow direct piping that simplifies installation and maintenance
  • Silicon-free constructions are available for painting/finishing applications
  • Most constructions available on ASCO SameDay or 5Day shipping program to keep production lines running smoothly

Documents & Drawings