No image available
No image available
Your request is being processed.
Asco-8210G093DC110/DCD

ASCO™ 8210G093DC110/DCD

$451.00
QuickShip QuickShip
QTY:

Product Description

1/4 X 3/32 3U PLASTI6.1 /F W

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
3.00 / 2.60
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 3/8
Valve Actuation
Solenoid
Kit Number
302372
Coil Class
FT
Coil Number
238710-032-D
Orifice Size
5/8 in
Voltage
110 Volts DC
Watt Rating
11.6 W
Item Status
Active
Lead Length
18 inch
Carton Note
3/8 X 5/8 2NC BRASS 11.6/F DC

Features

  • Lead-free versions are available to comply with Safe Drinking Water Act regulations
  • Low-temperature models control cryogenic fluids, including liquid nitrogen (-320° F/-194° C), liquid argon (-303° F/-184° C), and liquid oxygen (-297° F/-181° C)
  • Valves can be specified for hot water service to 210 ° F for in laundry, boiler and heat exchanger applications
  • Ideal for high-pressure control applications in commercial and industrial gas burners
  • Use to control liquid petroleum gases (propane) in grain dryers, incinerators, and space heaters
  • Voltage ranging options available on next generation coils.

Documents & Drawings