No image available
No image available
Your request is being processed.
Asco-8210G093AC110/50D

ASCO™ 8210G093AC110/50D

$195.00
QuickShip QuickShip
QTY:

Product Description

3/8 X 5/8 2NC BRASS 10.1/F W A

Specifications

Body Material
Brass
Flow (Cv)
3.00
Valve Function
2 way - 2/2 Normally Closed
Media
Air, Inert Gas, Water
Pipe/Port Type & Size
NPT 3/8
Valve Actuation
Solenoid
Voltage & Frequency
110 AC with 50 Hz
Product Weight
2.21 lbs
Kit Number
302272
Coil Class
FT
Coil Number
238610-032-D
Min to Max Ambient Temperature
32 - 125 deg;F
Orifice Size
5/8 in
Watt Rating
10.1 W
Mounting Brackets
OPTIONAL
Item Status
Active
Lead Length
18 inch
Carton Note
3/8 X 5/8 2NC BRASS 10.1/F AC
Holding Current (VA)
25
Seating Elastomer
NBR
Mounting Direction
ANY

Features

  • Lead-free versions are available to comply with Safe Drinking Water Act regulations
  • Low-temperature models control cryogenic fluids, including liquid nitrogen (-320° F/-194° C), liquid argon (-303° F/-184° C), and liquid oxygen (-297° F/-181° C)
  • Valves can be specified for hot water service to 210 ° F for in laundry, boiler and heat exchanger applications
  • Ideal for high-pressure control applications in commercial and industrial gas burners
  • Use to control liquid petroleum gases (propane) in grain dryers, incinerators, and space heaters
  • Voltage ranging options available on next generation coils.

Documents & Drawings