No image available
No image available
Your request is being processed.
Asco-8210G087AC220/60D

ASCO™ 8210G087AC220/60D

$1,084.00
QuickShip QuickShip
QTY:

Product Description

1/2 X 5/8 2NC STAINL17.1/F W

Specifications

Body Material
Stainless Steel
Flow (Cv)
4.00
Valve Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 1/2
Valve Actuation
Solenoid
Voltage & Frequency
220 AC with 60 Hz
Product Weight
2.49 lbs
Kit Number
302328
Coil Class
FB
Coil Number
238610-151-D
Min to Max Ambient Temperature
32 - 125 deg;F
Orifice Size
5/8 in
Watt Rating
17.1 W
Mounting Brackets
OPTIONAL
Item Status
Active
Lead Length
18 inch
Carton Note
1/2 X 5/8 2NC S.S. 17.1/F AC
Holding Current (VA)
40
Seating Elastomer
NBR
Mounting Direction
ANY

Features

  • Lead-free versions are available to comply with Safe Drinking Water Act regulations
  • Low-temperature models control cryogenic fluids, including liquid nitrogen (-320° F/-194° C), liquid argon (-303° F/-184° C), and liquid oxygen (-297° F/-181° C)
  • Valves can be specified for hot water service to 210 ° F for in laundry, boiler and heat exchanger applications
  • Ideal for high-pressure control applications in commercial and industrial gas burners
  • Use to control liquid petroleum gases (propane) in grain dryers, incinerators, and space heaters
  • Voltage ranging options available on next generation coils.

Documents & Drawings