No image available
No image available
Your request is being processed.
Asco-8210G054DC24/DCD

ASCO™ 8210G054DC24/DCD

$525.00
QuickShip QuickShip
QTY:

Product Description

2 X 2-3/ 2 NO Aluminum 20.1/F W

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
13.00 / 11.25
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 1
Valve Actuation
Solenoid
Order Code
22234
Kit Number
325824
Coil Class
FB
Coil Number
501695-106-D
Orifice Size
1 in
Voltage
24 Volts DC
Watt Rating
30.8 W
Item Status
Active
Lead Length
18 inch
Carton Note
1 X 1 2NC BRASS 30.8/F DC

Features

  • Lead-free versions are available to comply with Safe Drinking Water Act regulations and ANSI/NSF 372
  • Available in lead-free brass valves with a variety of press and expansion fitting options for a fast and flameless installation
  • Available with Explosion Proof Enclosures
  • RedHat II Standard: Types 3, 3S, 4, 4X. Expolosion Proof Types 6, 6P, 7, and 9

Documents & Drawings