No image available
No image available
Your request is being processed.
Asco-8210G034DC110/DCD

ASCO™ 8210G034DC110/DCD

$593.00
QuickShip QuickShip
QTY:

Product Description

1/4 X 3/32 3NO PLASTI6.1 /H W

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
4.00 / 3.46
Function
2 way - 2/2 Normally Open
Pipe/Port Type & Size
NPT 1/2
Valve Actuation
Solenoid
Kit Number
302449
Coil Class
FT
Coil Number
238710-032-D
Orifice Size
5/8 in
Voltage
110 Volts DC
Watt Rating
11.6 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/2 X 5/8 2NO BRASS 11.6/F DC

Features

  • Voltage ranging options available on next generation coils
  • Lead-free versions are available to comply with Safe Drinking Water Act regulations and ANSI/NSF 372
  • Available in lead-free brass valves with a variety of press and expansion fitting options for a fast and flameless installation
  • Available with Explosion Proof Enclosures
  • RedHat II Standard: Types 3, 3S, 4, 4X. Expolosion Proof Types 6, 6P, 7, and 9

Documents & Drawings