No image available
No image available
Your request is being processed.
Asco-8210G014LFAC220/60D

ASCO™ 8210G014LFAC220/60D

$792.00
QuickShip QuickShip
QTY:

Product Description

1 X 1 2NO BRASS 16.1/F W

Specifications

Body Material
Brass
Valve Function
2 way - 2/2 Normally Open
Valve Actuation
Solenoid
Voltage & Frequency
220 AC with 60 Hz
Product Weight
0.00 lbs
Kit Number
302338
Coil Class
FT
Coil Number
272610-054-D
Watt Rating
16.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1 X 1 2NO BRASS 16.1/F AC

Features

  • Lead-free versions are available to comply with Safe Drinking Water Act regulations
  • Low-temperature models control cryogenic fluids, including liquid nitrogen (-320° F/-194° C), liquid argon (-303° F/-184° C), and liquid oxygen (-297° F/-181° C)
  • Valves can be specified for hot water service to 210 ° F for in laundry, boiler and heat exchanger applications
  • Ideal for high-pressure control applications in commercial and industrial gas burners
  • Use to control liquid petroleum gases (propane) in grain dryers, incinerators, and space heaters
  • Voltage ranging options available on next generation coils.

Documents & Drawings