No image available
No image available
Your request is being processed.
Asco-8210G004AC120/50D

ASCO™ 8210G004AC120/50D

$592.00
QuickShip QuickShip
QTY:

Product Description

1 X 1 2NC BRASS 8.1 /F W

Specifications

Body Material
Brass
Valve Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 1
Valve Actuation
Solenoid
Voltage & Frequency
120 AC with 50 Hz
Product Weight
0.00 lbs
Kit Number
302280
Coil Class
FT
Coil Number
238210-033-D
Watt Rating
8.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1 X 1 2NC BRASS 8.1/F AC

Features

  • Voltage ranging options available on next generation coils
  • Lead-free versions are available to comply with Safe Drinking Water Act regulations and ANSI/NSF 372
  • Available in lead-free brass valves with a variety of press and expansion fitting options for a fast and flameless installation
  • Available with Explosion Proof Enclosures
  • RedHat II Standard: Types 3, 3S, 4, 4X. Expolosion Proof Types 6, 6P, 7, and 9

Documents & Drawings