No image available
No image available
Your request is being processed.
Asco-8040H006AC120/60,110/50D

ASCO™ 8040H006AC120/60,110/50D

$113.00
QuickShip QuickShip
QTY:

Product Description

ASCO 040 Series are highly reliable gas safety shutoff valves for pilot or main control of commercial and industrial gas burners found in generators, heating equipment, and ovens. The valves are designed with 2-way, normally closed operation and are provided with 1/8-inch NPT upstream and downstream pipe taps with plugs for routine testing.

Specifications

Body Material
Aluminum
Flow (Cv) / Flow (Kv)
1.00 / 0.86
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 1/8
Valve Actuation
Solenoid - Direct Acting
Media
Air, Inert Gas, Fuel Gas
Product Weight
1.61 lbs
Order Code
21183
Kit Number
318247
Coil Class
FT
Coil Number
238210-032-D
Min to Max Ambient Temperature
-40 - 125 °F
Min to Max Fluid Temperature
-40 - 125 °F
Orifice Size
5/16 in
Voltage & Frequency
110, 120 Volts AC with 50/60 Hz
Watt Rating
6.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/8 X 5/16 2NC AL 6.1/F AC
Holding Current (VA)
16
Seating Elastomer
NBR
Mounting Direction
Any

Features

  • Pilot valves for combustion systems available in 1/8-inch, 1/4-inch, 1/2-inch, and 1-inch sizes
  • Up to 1.25-inch sizes for shutoff of main gas lines
  • Mountable in any position

Documents & Drawings