No image available
No image available
Your request is being processed.
Asco-8016G001AC100/50D

ASCO™ 8016G001AC100/50D

$857.00
QuickShip QuickShip
QTY:

Product Description

X 2NA 6.1 /F W

Specifications

Valve Actuation
Solenoid
Voltage & Frequency
100 AC with 50 Hz
Product Weight
0.00 lbs
Coil Class
FT
Coil Number
238210-027-D
Watt Rating
6.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
SOL ASSY RH M6 8.1/F AC
Holding Current (VA)
16
Seating Elastomer
NBR

Features

  • Standard operator: RedHat II watertight, Types 1, 2, 3, 3S, 4, and 4X
  • Optional: Explosion-proof and watertight, Types 3, 3S, 4, 4X, 6, 6P, 7, and 9
  • Nominal ambient temperature range: 32° F to 125° F (AC); 32° F to 104° F (DC)

Documents & Drawings