Asco-242222-101-F

ASCO™ 242222-101-F

QuickShip QuickShip
QTY:

Product Description

8344G070 DC VALVE PART / VALVE SUB ASSEMBLY

Specifications

Valve Actuation
Solenoid: Direct Acting
Product Weight
8.86 lbs
Order Code
242222-101-F
Item Status
Active
Port Type
NPTF
Function
4 way - 4/2
Flow
From .05-.1 Cv, From 0.1 Cv to 0.5 Cv, From 0.5 Cv to 1.0 Cv, From 1.0 Cv to 2.0 Cv, From 2.0 Cv to 6.0 Cv, From .43 to .86 Kv, From .86 to 1.73 Kv, From 1.73 to 5.19 Kv
Voltage
100 to 240 AC/DC Voltage Ranging, 12 to 24 DC Voltage Ranging, 125 DC Battery Charging, 110 AC, 12 DC, 120 AC, 120 DC, 24 AC, 24 DC, 24 to 120 AC/DC Voltage Ranging, 250 DC Battery Charging | 50/60
Operating Environment
Hazardous, Indoor, Outdoor
Standards / Regulations
ATEX Zone 0-20, Class I Div 1, Class I Div 2, CSA, FM, IEC Ex Zone 0-20, SIL, Type 1, Type 2, Type 3, Type 3S, Type 4, Type 4X, Type 6, Type 6P, Type 7, Type 9, UL

Features

  • Single- or dual-solenoid constructions come in a wide range of sizes and flow rates
  • Dual solenoid can be shifted with a momentary signal and remain in position even if electrical power is lost
  • Mountable in any position for installation flexibility
  • Available in low-power, intrinsically safe, voltage-ranging, and long-life models

Documents & Drawings