No image available
No image available
Your request is being processed.
Asco-EF8551H309MSDC12/DCD

ASCO™ EF8551H309MSDC12/DCD

$831.00
QuickShip QuickShip
QTY:

Product Description

1/4 X 1/4 4NC STAINL0.55/F W

Specifications

Body Material
Stainless Steel
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid
Voltage
12DC
Product Weight
0.00 lbs
Coil Class
F
Coil Number
238714-915-D
Watt Rating
0.55 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/4 X 1/4 4NC SS 0.55/F DC

Features

  • Available in two versions, mounted directly to actuators with NAMUR interface per VDI/VDE 3845 or threaded to mount on the pipe
  • Valve body in Stainless steel 316L
  • Exhaust ports are pipeable, providing better protection against harsh environments
  • DIN, watertight, and explosion-proof solenoids are available for use in mission-critical and hazardous areas
  • Low-power constructions are ideal for remote and alternative power locations
  • Integral breather block vents to spring side of the actuator to exhaust, preventing corrosion
  • Single-solenoid constructions are available that mount in any position
  • Global Ex approvals; ATEX, IEC EX, NEPSI, CUTR, KOSHA, UL, CSA, InMetro
  • All ports of NAMUR on the same side for a better water , DUST protection
  • Available will all Explosion proof solenoids: Ex d, Ex mb, Ex ia/Ib, Ex e mb, NEMA
  • Compact spool valve convertible from 3/2 to 5/2 with a single flow plate design (551 Series only)

Parts & Accessories

Search
0 results in Products

Documents & Drawings