Asco-P-Mark 25

Numatics™ Series Mark 25 Directional Control Valves

Product Description

The ASCO Numatics Series Mark 25 is a line of directional control valves that are ideal for high cycle-rate machines in automotive applications. The devices incorporate ASCO Numatics patented spool-and-sleeve technology for industry-leading repeatability, reliability and extended service life in harsh environments.

Specifications

Function
4 way - 5/2; 4 way - 5/3; 4 way - 5/3 - Closed Center; 4 way - 5/3 - Open Center
Valve Actuation
Solenoid - Direct Acting
Media
Air, Inert Gas; Vacuum
Pipe / Port Size
1/4 "
Port Type
NPTF
Flow
From 2.0Cv to 6.0 Cv
Operating Environment
Indoor; Outdoor
Standards & Regulations
CSA

Features

  • Modular design for easy installation and configuration
  • Plug-in direct solenoid with indicator light provides fast response
  • High-flow capacity
  • Usable with lubricated and unlubricated air

Documents & Drawings