Asco-P-HV216

ASCO™ HV216 Gas Shutoff Solenoid Valves

Product Description

The ASCO Series HV216 valve is designed to shut off gas flow when the cable holding it in the open position is released. The 2-way aluminum body valve meets the safety standards for commercial, industrial, and institutional kitchens set by the National Fire Protection Association. They are ideal for low-pressure gas shutoff applications.

Specifications

Function
2 way - 2/2 Normally Closed
Valve Actuation
Solenoid
Media
Natural Gas
Pipe / Port Size
1/2 "; 3/4 "; 1 "; 1 1/4 "; 1 1/2 "; 2 "; 2 1/2 "; 3 "
Body Material
Aluminum
Port Type
NPTF
Flow
From 2.0 Cv to 6.0 Cv; From 6.0 Cv to 14.0 Cv; Over 14.0 Cv
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Indoor
Standards & Regulations
UL

Features

  • Lightweight aluminum body valves for fuel gas service
  • Provide high flow, Cv up to 138 (Kv 118)
  • Offered in 1/2� through 3� pipe sizes

Documents & Drawings