Asco-P-GR1400

Numatics™ GR1400 180° Radial Grippers

Product Description

The Numatics Series GR1400 180° radial grippers feature a double-acting piston attached to a cross bar by a connecting rod. The linear movement of the piston is transformed into angular movement of the jaws through a double-toggle link mechanism. The grippers provide up to 720 pounds of closing force.

Specifications

Operating Environment
Corrosive; Hazardous; Indoor; Outdoor; Washdown

Features

  • Body is hard-coat anodized for durability and features a T-Slot sensing track for direct mounting of switches
  • Hardened steel pivot pins reduce friction and wear
  • Front and side ports are standard for flexible mounting
  • Hall effect and reed sensors are available to detect open and closed positions

Documents & Drawings