Asco-P-F210

ASCO™ Series F210 Air-Operated Valves

Product Description

The ASCO Series F210 are designed to provide long service life handling lubricated air. ASCO F210 is suitable for 3 - 30 psi (0.2 - 2.0 bar) instrument air operation. Their unique sealing members isolate pilot air pressure from mainline fluid. Variations in pilot air pressure will not affect the valves operation. The valves are ideal for applications such as bottling.

Specifications

Function
2 way - 2/2 Normally Closed; 2 way - 2/2 Normally Open
Valve Actuation
Pneumatic - Air Pilot
Body Material
Brass
Pipe / Port Size
1/2 "; 3/8 "; 3/4 ";1 "; 1 1/4 "; 2 "
Port Type
NPTF
Media
Air, Inert Gas; Light Oil; Water
Operating Environment
Indoor; Outdoor

Features

  • Normally-closed or normally open
  • Accepts 3/8-inch to 2-inch pipe sizes
  • Handles fluids up to 200° F (92° C)
  • Mountable in any position for flexible installation
  • Rugged brass body constructions with NBR seating

Documents & Drawings