Asco-P-881

ASCO™ Series 881 Electrical Spade Connectors

Product Description

The ASCO Series 881 is line of spade connectors, sizes 22 and 30, to fit standardised three-pin moulded coils. The connectors are available in three versions: standard rotatable model, standard rotatable model with integrated visual LED indicator and electrical protection, and model with non-rotatable, 3-core moulded-in cable.

Features

  • Standard connector size 30 provided with removable lid allowing access to the wiring for easy checking of power supply without unplugging the connector or interrupting solenoid valve operation
  • Operating temperatures: -40° C to +80° C (-40° C to +125° C with silicone seals), version with moulded-in cable -5° C to +70° C

Documents & Drawings