No image available
No image available
Your request is being processed.
Asco-P-8551G413

ASCO™ 8551G413 Solenoid Spool Valve

Product Description

ASCO 8551G413 is a line of compact solenoid spool valves that are ideal for controlling air or inert gas in challenging environments. The valves’ unique design combines hard T-seals and flexible O-rings that provide bubble-tight shutoff, dirt resistance, and multi-million cycle reliability. It is suitable for the harsh conditions found in chemicals, refining, food & beverage applications and life science processing.

Products

Search
1-10 of 82 results for Products
:
$484.00
$484.00
$484.00
$484.00
$484.00
$790.00
$790.00
$534.00
$790.00
$790.00

Specifications

Body Material
Stainless Steel
Pipe/Port Size
1/4"
Valve Function
3 way
Media
Air
Watt Rating
10.1, 11.6, 24.6
Coil Class
FT, HT

Features

  • Mounted directly to actuators with NAMUR interface per VDI/VDE 3845 or threaded to mount on the pipe
  • Valve body in Stainless steel 316L
  • Exhaust ports are pipeable, providing better protection against harsh environments
  • DIN, watertight, and explosion-proof solenoids are available for use in mission-critical and hazardous areas
  • Low-power constructions are ideal for remote and alternative power locations
  • Integral breather block vents to spring side of the actuator to exhaust, preventing corrosion
  • Solenoid constructions are available that mount in any position
  • Global Ex approvals; ATEX, IEC EX, NEPSI, CUTR, KOSHA, UL, CSA, InMetro
  • All ports of NAMUR on the same side for a better water , DUST protection
  • Available will all Explosion proof solenoids: Ex d, Ex mb, Ex ia/Ib, Ex e mb, NEMA
  • Compact spool valve convertible to 3/2 with a single flow plate design (551 Series only)

Documents & Drawings