No image available
No image available
Your request is being processed.
Asco-P-8551A002

ASCO™ 8551A002 Solenoid Spool Valve

Product Description

ASCO 8551A002 is a line of compact solenoid spool valves that are ideal for controlling air or inert gas in challenging environments. The valves’ unique design combines hard T-seals and flexible O-rings that provide bubble-tight shutoff, dirt resistance, and multi-million cycle reliability. It is suitable for the harsh conditions found in chemicals, refining, food & beverage applications and life science processing.

Products

Search
1-10 of 23 results for Products
:
$561.00
$438.00
$561.00
$438.00
$561.00
$438.00
$543.00
$420.00
$543.00
$420.00

Specifications

Body Material
Aluminum|Light Alloy
Pipe/Port Size
1/4"
Valve Function
3/2 Normally Closed - 5/2 Solenoid Air Operated Return, 4 way
Flow (Cv)
0.70, 0.69
Media
Air
Min to Max Operating Pressure (Air)
2 - 10 bar
Min to Max Fluid Temperature
-25 - 60
Watt Rating
2.5, 6.3, 6.9
Coil Class
FT

Features

  • Available in two versions, mounted directly to actuators with NAMUR interface per VDI/VDE 3845 or threaded to mount on the pipe
  • Valve body in Aluminum, Light Alloy
  • Exhaust ports are pipeable, providing better protection against harsh environments
  • DIN, watertight, and explosion-proof solenoids are available for use in mission-critical and hazardous areas
  • Low-power constructions are ideal for remote and alternative power locations
  • Integral breather block vents to spring side of the actuator to exhaust, preventing corrosion
  • Solenoid constructions are available that mount in any position
  • Global Ex approvals; ATEX, IEC EX, NEPSI, CUTR, KOSHA, UL, CSA, InMetro
  • All ports of NAMUR on the same side for a better water , DUST protection
  • Available will all Explosion proof solenoids: Ex d, Ex mb, Ex ia/Ib, Ex e mb, NEMA
  • Compact spool valve convertible from 3/2 to 5/2 with a single flow plate design (551 Series only)

Documents & Drawings