No image available
No image available
Your request is being processed.
Asco-P-8316G064

ASCO™ 8316G064 Solenoid Valve

Product Description

The ASCO Series 8316G064 is a line of high-flow, 3-way solenoid valves, which can be used to pilot large actuators and provide quick closing of large control valves.

Products

Search
1-10 of 605 results for Products
:
$795.00
$539.00
$795.00
$795.00
$539.00
$539.00
$539.00
$795.00
$539.00
$539.00

Specifications

Valve Actuation
Solenoid - Direct Acting
Body Material
Brass
Media
Air, Inert Gas; Water
Pipe / Port Size
1/2 "
Port Type
NPTF
Function
3 way - 3/2 Normally Closed
Flow
From 2.0 Cv to 6.0 Cv; From 6.0 Cv to 14.0 Cv
Voltage
100 to 240 AC/DC Voltage Ranging; 12 to 24 DC Voltage Ranging; 125 DC Battery Charging; 110 AC; 12 DC; 120 AC; 120 DC; 24 AC; 24 DC; 24 to 120 AC/DC Voltage Ranging; 250 DC Battery Charging; 240 - 50; 50/60; 60
Operating Environment
Hazardous; Indoor; Outdoor
Standards / Regulations
ATEX Zone 0-20; Class I Div 1; Class I Div 2; CSA; IEC Ex Zone 0-20; SIL; Type 1; Type 2; Type 3; Type 3S; Type 4; Type 4X; Type 6; Type 6P; Type 7; Type 9; UL

Features

  • Low-power version has a molded one-piece solenoid with a highly efficient solenoid cartridge and special low wattage coil. Handles ambient temperatures up to 175° F (80° C). Designed for use in plant control automation to provide PLC compatibilit
  • Zero-minimum differential version features a brass body for general atmospheres and a stainless steel body for corrosive environments
  • Intrinsically-safe version is designed solely for installation in intrinsically safe or NIFW areas with properly approved and sized limiting barriers
  • A full range of globally approved explosion-proof enclosures are available with this series

Documents & Drawings