No image available
No image available
Your request is being processed.
Asco-P-8210G009

ASCO™ 8210G009 Solenoid Valve

Product Description

ASCO product 8210G009 part of the 210 Series range of valves, is an ultra-reliable 2-way solenoid valve, offered in a 3/4" pipe size, providing long service life and low internal leakage

Products

Search
1-10 of 1,570 results for Products
:
$187.00
$439.00
$187.00
$187.00
$187.00
$187.00
$187.00
$187.00
$187.00
$187.00

Specifications

Valve Actuation
Solenoid
Body Material
Brass
Media
Air, Inert Gas, Water, Light Oil
Pipe / Port Size
3/4 "
Port Type
NPTF
Function
2 way - 2/2 Normally Closed
Flow
5 Cv
Voltage
24 AC, 110 AC, 115 AC, 12 DC, 12 to 24 DC Voltage Ranging, 120 AC, 120 DC, 125 DC Battery Charging, 208 AC, 220 AC, 230 AC, 24 DC, 24 to 120 AC/DC Voltage Ranging, 240 AC, 240 DC - 50/60, Uncommon voltages available upon request.
Max Differential / Max Operating Pressure
Up to 125 psi
Operating Environment
Indoor, Outdoor

Features

  • Lead-free versions are available to comply with Safe Drinking Water Act regulations and ANSI/NSF 372
  • Available in lead-free brass valves with a variety of press and expansion fitting options for a fast and flameless installation
  • Valves can be specified for hot water service to 210 ° F for in laundry, boiler and heat exchanger applications
  • Available with Explosion Proof Enclosures
  • RedHat II Standard: Types 3, 3S, 4, 4X. Expolosion Proof Types 6, 6P, 7, and 9

Documents & Drawings