No image available
No image available
Your request is being processed.
Asco-P-360

ASCO™ 360 Plastic Solenoid Valves

Product Description

The ASCO Series 360 are plastic body solenoid valves designed for dispensing, damper control, and water applications in analytical and diagnostic equipment. The valves´ operation is similar to ASCO´s renowned 320 Series valve, but with a plastic body. The 360 Series is available with compression fitting ends for metal or plastic tubing to save installation cost.

Products

Search
1-10 of 760 results for Products
:

Specifications

Valve Actuation
Solenoid - Direct Acting
Body Material
Engineered Plastics
Media
Air, Inert Gas
Pipe / Port Size
1/4 "
Function
3 way - 3/2 Normally Closed, 3 way - 3/2 Normally Open
Flow
From .05-.1 Cv
Voltage
24 AC, 110 AC, 120 AC, 440 AC, 6 DC, 12 DC, 24 DC, 48 DC, 120 DC, 240 AC
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Indoor
Operating Environment
Corrosive, Hazardous, Outdoor

Features

  • Direct acting for reliable performance
  • Resilient seating for tight shutoff
  • Mountable in any position

Documents & Drawings