Asco-P-222

ASCO™ 222 High-Temperature Steam Solenoid Valves

Product Description

The ASCO Series 222, also known as 8222, steam solenoid valves are designed for high-temperature applications found in commercial laundry and kitchen equipment, molding, steam atomization sterilizer, and autoclave applications. The pilot-operated valves come with a Y-body floating piston or diaphragm design for durability and reliability.

Products

Search
1-10 of 1,443 results for Products
:
$709.00
$709.00
$709.00
$709.00
$709.00
$709.00
$709.00
$709.00
$696.00
$696.00

Specifications

Valve Actuation
Solenoid
Body Material
Brass; Stainless Steel
Media
Hot Water; Steam
Pipe / Port Size
1/4 "; 1/2 "; 3/8 "; 3/4 "; 1 "
Port Type
NPTF
Function
2 way - 2/2 Normally Closed
Flow
From 1.0 Cv to 2.0 Cv; From 2.0 Cv to 6.0 Cv; From 6.0 Cv to 14.0 Cv
Voltage
110 AC; 12 DC; 120 AC; 120 DC; 208 AC; 220 AC; 24 AC; 24 DC; 240 AC; 440 AC; 48 DC; 480 AC - 50; 60; 50/60
Operating Environment
Hazardous; Indoor; Outdoor; Washdown
Standards / Regulations
CSA; Type 1; Type 2; Type 3; Type 3S; Type 4; Type 4X; Type 6; Type 6P; Type 7; Type 9; UL

Features

  • Designed for high-temperature fluids
  • Steam service up to 125 psi differential and 355 F
  • Available in 1/4-inch to 1-inch sizes

Documents & Drawings