HART Over PROFIBUS Interface

Product Description

The HART Over PROFIBUS Interface enables you to use AMS Device Manager for diagnostics, configuration, calibration, and documentation activities on HART devices in an online environment where PROFIBUS networks are used with remote I/O. Gain the full benefits of AMS Device Manager, including access to AMS ValveLink and other SNAP-ON applications, regardless of your host system.

Features

  • Identify, troubleshoot and resolve device issues using the PROFIBUS network to access HART device diagnostics
  • Configure HART devices remotely
  • Streamline calibration procedures and documentation activities