AMS-P-A0730DP

A0730DP Dynamic Pressure Sensor

Product Description

The A0730DP measures dynamic pressure pulsations in fluid lines such as press loading lines and paper machine stock approaches. A dynamic pressure sensor can see the influence of pressure pulsations caused by blade pass frequency from a pump or fan.

Specifications

Sensitivity (±15%)
14.5 mV/kPa (100 mV/psi)
Measurement Range
±344.8 kPa (±50 psi)
Maximum Static Pressure
55.16 Mpa (8,000 psi)
Frequency Range
0.50 to <60,000 Hz (30 to 3,600,000 cpm)
Excitation Voltage/Current
22 to 28 VDC/ 2 to 20 mA
Weight
75.6 grams (2.7 oz)
Operating Temperature
-54 to 121°C (-65 to 250°F)

Features

  • Measures pulsations in fluid lines, such as press loading lines and paper machine stock approaches