AMS-P-A0220HF

A0220HF High Frequency Accelerometer

Product Description

Wide frequency range (up to 15 kHz) for measuring special applications that generate high-frequency output.

Specifications

Sensitivity (±5%)
100 mV/g (10.2 mV/m/s²)
Measurement Range
±50 g (±490 m/s²)
Frequency Range (±3 dB)
0.80 to 15,000 Hz (48 to 900,000 cpm)
Transverse Sensitivity
≤5%
Excitation Voltage/Current
18 to 28 VDC / 2 to 20 mA
Weight
51 grams (1.8 oz)
Operating Temperature
-54 to 121°C (-65 to 250°F)
Shock Limit
5,000g pk (49,050 m/s²)

Features

  • Range of accelerometers covers all standard applications
  • Triaxial accelerometer reduces time spent collecting data
  • Swivel-based, low-profile accelerometers eliminate cable strain
  • Many items developed in partnership with industry-leading manufacturers

Documents & Drawings