No image available
No image available
Your request is being processed.
Asco-8360G067AC110/60D

ASCO™ 8360G067AC110/60D

$495.00
QuickShip QuickShip
QTY:

Product Description

1/4 X 1/16 3NO PLASTI6.1 /F W

Specifications

Body Material
Engineered Plastics
Flow (Cv)
0.07
Valve Function
3 way - 3/2 Normally Open
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid
Voltage & Frequency
110 AC with 60 Hz
Product Weight
0.00 lbs
Kit Number
304331
Coil Class
FT
Coil Number
238210-027-D
Min to Max Ambient Temperature
32 - 125 deg;F
Orifice Size
1/16 in
Watt Rating
6.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/4 X 1/16 3NO PLAST 6.1/F AC
Holding Current (VA)
16
Seating Elastomer
NBR
Mounting Direction
ANY

Features

  • Direct acting for reliable performance
  • Resilient seating for tight shutoff
  • Mountable in any position

Documents & Drawings