No image available
No image available
Your request is being processed.
Asco-8360G067AC110/50D

ASCO™ 8360G067AC110/50D

$239.00
QuickShip QuickShip
QTY:

Product Description

1/2 X 5/8 2 NC Brass 10.1/H W

Specifications

Body Material
Engineered Plastics
Flow (Cv) / Flow (Kv)
0.07 / 0.06
Function
3 way - 3/2 Normally Open
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid - Direct Acting
Media
Air, Inert Gas, Water
Kit Number
304331
Coil Class
F
Coil Number
238210-032-D
Min to Max Ambient Temperature
32 - 125 °F
Orifice Size
1/16 in
Voltage & Frequency
110 Volts AC with 50 Hz
Watt Rating
6.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/4 X 1/16 3NO PLAST 6.1/F AC
Holding Current (VA)
16
Seating Elastomer
NBR
Mounting Direction
Any

Features

  • Direct acting for reliable performance
  • Resilient seating for tight shutoff
  • Mountable in any position

Documents & Drawings