Asco-8260G054AC200/50D

ASCO™ 8260G054AC200/50D

$391.00
QuickShip QuickShip
QTY:

Product Description

1/4 X 9/64 2NC PLASTI6.1 /F W

Specifications

Body Material
Engineered Plastics
Valve Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid
Voltage & Frequency
200 AC with 50 Hz
Product Weight
0.00 lbs
Kit Number
302971
Coil Class
FT
Coil Number
238210-054-D
Watt Rating
6.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/4 X 9/64 2NC PLAST 6.1/F AC

Features

  • Mountable in any position for installation flexibility
  • Dispensing vending construction is NSF 169 listed
  • Solenoid enclosures: Standard - Watertight, Types 1, 2, 3, 3S, 4, and 4X. Optional - Open-frame solenoid, junction box enclosures
  • Ambient temperature range - AC: 32° F to 125° F (0° C to 52° C). DC: 32° F to 104° F (0° C to 40° C)

Documents & Drawings