No image available
No image available
Your request is being processed.
Asco-8215A040VMAC100/60D

ASCO™ 8215A040VMAC100/60D

$2,543.00
QuickShip QuickShip
QTY:

Product Description

3 X 3 2NC ALUMIN28.2/F W

Specifications

Body Material
Aluminum
Flow (Cv)
138.00
Valve Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 3
Valve Actuation
Solenoid: Direct Acting
Voltage & Frequency
100 AC with 60 Hz
Product Weight
0.00 lbs
Kit Number
302354-VM
Coil Class
FT
Coil Number
206409-024-D
Min to Max Ambient Temperature
32 - 77 deg;F
Min to Max Fluid Temperature
32 - 104 °F
Orifice Size
3 in
Watt Rating
28.2 W
Item Status
Active
Lead Length
18 inch
Carton Note
3 X 3 2NC AL 28.2/F AC
Holding Current (VA)
51
Mounting Direction
VERTICAL AND UPRIGHT

Features

  • Provides high flow with Cv up to 138 (Kv 118)
  • Due to the resilient soft seating, these valves are ideal for high flow low pressure air and gas applications.
  • A full range of pipe sizes up to 3-inches with both Normally Closed and Normally Open constructions.
  • Wide range of standard AC and DC voltages
  • Optional 20 million cycle long life quiet design for air service in normally closed and normally open constructions and 1-inch to 2-inch pipe available

Documents & Drawings