Check Valves
An extensive range of check valves designed for low cost maintenance and excellent reliability.
Emerson’s specialty check valves range includes models with a compact wafer style design and round unobstructed port able to tackle many tough applications and swing type wafer check valves with short face-to-face dimensions that allow installation between various flange standards. There are also high capacity, spring loaded swing type wafer check valves; resilient seated double flange valves for reliable reverse flow protection in sewage/water applications and dual plate, spring loaded, wafer style designs for the protection of gas or liquid piping systems