Slam-Shut Devices
Ensure safe and reliable overpressure protection with Fisher™ Slam-Shut Valves.
Slam-shut valves are overpressure protection safety devices that rapidly and totally shut off the gas flow in case of failure. They are designed to prevent equipment damage from exceeding the maximum allowable operating pressure. One advantage of a slam-shut valve is overpressure protection by containment, reducing gas emissions.
FAQs
ANSI-FCI-70-3 Class VI or better shutoff.
+/- 1% accuracy
No, Fisher Slam-Shut valves are designed to withstand high vibration environments without false trips.
Yes, The OSE/OSX is capable of remote monitoring.
EZL, EZH.EZR, 299, 627, CSR Series, CSB Series,LSR, Cronos.