AMS Optics
Enterprise-level asset performance management and reliability platform for simplified data management, predictive maintenance and automated workflow orchestration.
AMS Optics seamlessly connects operational technology (OT) with information technology (IT), empowering manufacturers across industries. By establishing a sound data fabric for digital transformation, this powerful software delivers real-time, mobile insights into assets and processes, automating corrective action and fostering smarter, faster decisions that drive meaningful outcomes.
AMS Optics is software that boosts business performance through simplified data management, automated workflows and enhanced decision support.
The days of easy reliability wins in the plant are over. With most simple problems already solved, teams are now tackling more complex, enterprise-wide challenges. Connective, enterprise-level software like AMS Optics empowers plant teams to transform overwhelming data into actionable insights.
By leveraging a boundless automation vision, AMS Optics ensures seamless data mobility—from the intelligent field to the edge and into the cloud. With connectivity via open standards like OPC UA and MQTT, AMS Optics consolidates critical information into a single, intuitive dashboard, enabling teams to monitor, analyze, and automate corrective actions from a centralized system.
AMS Optics
Reduce data complexity and establish a sound data foundation for your digital transformation initiatives with a centralized, open IT/OT data solution that seamlessly and securely connects to, aggregates, and contextualizes data from a diverse range of sources.
AMS MACHINE WORKS DATA COLLECTOR
With the AMS Machine Works Data Collector for AMS Optics, users can monitor the health of their rotating machines and stay better informed of activities, even via mobile phone.
This increased level of awareness enables users to perform exception-based analysis versus inspecting every piece of data collected, which drives increased productivity and efficiency.
AMS DEVICE MANAGER DATA COLLECTOR
The AMS Device Manager Data Collector enables intelligent field device health to be centralized in AMS Optics.
Asset health is delivered to the relevant users in a clear and meaningful way. This means you can act before a problem affects the process—resulting in poor product quality, or worse, a costly shutdown.
Data Sheet: AMS Optics with AMS Device Manager
DELTAV™ CONTROL LOOP DATA COLLECTOR
With the DeltaV™ Control Loop Data Collector, users are notified of unhealthy control loops enabling them to address issues proactively. This helps users recognize when a faulty measurement, defective valve, or poor tuning is getting in the way of achieving operational goals.
For example, users are notified if a tuning recommendation is available that can significantly improve control. Taking corrective action reduces process variability and improves control performance that can save millions of dollars each year.
Data Sheet: AMS Optics with DeltaV™
ASPEN MTELL® DATA COLLECTOR
With the Aspen Mtell® Data Collector for AMS Optics, users can enhance asset reliability and performance with early warnings and real-time actionable insights, combined with closed-loop workflow capabilities.
Aspen Mtell is a predictive analytics software developed by Aspen Technology, designed to optimize industrial operations by deploying “agents” that monitor asset health and performance and predict potential failures using rules and conditions, advanced first principles or AI/ML models, and custom codes created by data scientists.
Data Sheet: AMS Optics with Aspen Mtell®
Plantweb Insight Data Collector
The Plantweb Insight Data Collector brings analytics based on decades of process and industry experience into AMS Optics. AMS Optics users will have timely, actionable information about key assets such as pumps, heat exchangers, steam traps, air cooled heat exchangers, cooling towers, pressure relief valves, and others.
Learn how Emerson’s AMS Optics helps manufacturers overcome challenges from the plant floor to the boardroom.
Expertly Manage Your Assets and Enable an Integrated Workflow
Easily connect to Emerson sources as well as third-party sources through agnostic interfaces to a variety of OT platforms.
To improve asset reliability, you need to be able to see the status of your critical assets and know how they’ve performed over time. AMS Optics can historize asset parameters to enable asset health diagnosis.
A central location for managing connections results in improved maintainability and security and also facilitates more effective integration with external clients and development environments.
A flexible, modular architecture facilitates integration into existing systems, on premise or in the cloud, without significant redesign and enables routine maintenance and recovery functions to be executed without disrupting operations.
CMMS interface maps assets from AMS Optics to your CMMS, so work requests are created proactively before process upsets occur in the facility. This allows you to integrate your workflow and drive corrective actions.
Emerson’s data management technologies are developed in accordance with the highest industry-recommended standards for cyber protection and data sovereignty.
Emerson’s AMS portfolio enables the Emerson vision for Boundless Automation by unifying data, systems, and people across the enterprise to achieve improvements in safety, production, reliability, sustainability and workforce empowerment.
Brochure: Asset Management with an Intuitive Approach to Drive Reliability
The AMS Reliability portfolio helps Reliability Engineers, Maintenance Technicians, Operations Managers, Automation Engineers, Instrumentation Specialists, Process Engineers, Control Valve Specialists, Vibration Analysts, and many others do their jobs more efficiently—from field, to workshop, to boardroom, and beyond.
Learn more by exploring the AMS brand webpage.
GET STARTED
Empower personnel with access to relevant information, more efficient work processes, and enhanced mobile applications.
Request a consultation to discover how AMS Optics can help drive productivity across your enterprise.
Role-based user access is granted through configurable profiles, and access to external partners is enabled by defining virtual namespaces with only necessary information.
Prioritized, actionable information is automatically delivered to relevant personnel, on or offsite, through a single, intuitive user interface, in real time.
Drive closed-loop reliability with workflows that are generated when an issue arises and closed after an appropriate operational response has been validated.
Enhance training and knowledge transfer with a dedicated library of documentation, videos, and step-by-step procedures accessible to your personnel.