About Rosemount 3051 Pressure Transmitter Family

About Rosemount 3051 Pressure Transmitter Family

Have confidence in your pressure, level and flow measurements with this reliable, industry-proven platform. 

View Products
Rosemount 3051 Family of Products

Easier to use, more insights, and added diagnostic capabilities

An upgraded design brings some of our latest technologies to maintain and troubleshoot tasks faster than ever. Powerful features like graphical back-lit displays, Bluetooth® connectivity, easier to navigate user interfaces, level and flow specific configurations and diagnostic features allow you to perform commissioning, maintenance and troubleshooting tasks faster than ever.

Read More...
Click to continue reading Easier to use, more insights, and added diagnostic capabilities

Features of the Rosemount 3051 Pressure Transmitter

The all-new transmitter display features a high-contrast, graphical, and back-lit screen for easy operation in all lighting conditions. It’s ready to communicate in eight different languages. Visual icons give better insight to transmitter status for a more intuitive experience. ​


Discover a far simpler process to perform maintenance and service tasks without the need for a physical connection or separate configuration tool. A few simple inputs, with included password protection, will get you up and running fast. Diagnose issues quickly with access to all devices near the technician at speeds up to 10 times faster than traditional HART® connections.

  • FREE AMS Device Configurator App 
  • Encrypted data transfers 
  • No need to remove housing covers

  • No climbing tanks or scaffolding

The user interface is updated so the information you need is always at your fingertips.  A common menu design across hosts and tools provides an identical experience regardless of how you are accessing the device. 

  • Task-based menus for fewer clicks

  • New Setup Overview screen puts the most common configuration items in a single place

  • Device led instructions guide you through verifications, calibrations, and safety proof tests 

  • Quick Service Buttons for fast, local access to common menus

Your pressure transmitter now includes capabilities that have historically been limited to flow meters and level devices. You can easily configure the device to measure flow rate as well as track totalized flow with an integrated totalizer.
Level measurements have been made simple with a built-in configurator to guide you through setting up level output. Volume measurements are also possible for common tank styles or even customized tanks that require a strapping table.

Loop Integrity Diagnostic Continuously monitor electrical loops to detect issues that affect the communication signal. Get alerts to:

  1. Water in the housing

  2. Shorted Wiring

  3. Corroded Connections

  4. Control System Failure

Plugged Impulse Line Diagnostic Impulse piping can plug from material buildup or freezing, which isolates the transmitter from the process and therefore is unable to respond to process changes. The Rosemount 3051 continuously monitors for plugged impulse lines and alerts you to abnormal conditions. 

Diagnostic Log The built-in diagnostic log tracks events, so you see a history of the device status to diagnose intermittent issues that may occur when not connected to the device

Please enable JavaScript to use this website.