Rosemount™ 3408 Level Transmitter Product Demo

Intelligent level measurement for faster start-up and easier maintenance
Rosemount™ 3408 Level Transmitter

Streamline and improve level measurement across your process operations

No matter what the process, agility is key to keeping up with increasing demands. As processes are pushed to run at higher efficiencies and safety regulations toughen, it is important to find new ways to optimize your operations. Installing robust, safe, and reliable level measurement that is easy to use helps you make better decisions and exceed performance expectations.

Boasting Bluetooth® enabled functionality with advanced diagnostics and Smart Meter Verification, the Rosemount 3408 Level Transmitter expedites commissioning, delivers actionable insights and provides simplified, trouble-free operations.

Read More...
Click to continue reading Streamline and improve level measurement across your process operations

Based on a modular design, the Rosemount 3408 provides accurate continuous level measurements, deploys quickly, and reduces maintenance costs. It is SIL2 certified, meets NAMUR recommendations, and can be used in hazardous locations, making it a perfect solution for a broad range of process applications.

The Rosemount 3408 is the new, smarter way to measure level and ensure you are ready for whatever comes next.


View Product
Read More...
Click to continue reading
Jenny Leion introduces the Rosemount™ 3408 Level Transmitter

Explore our product in 3D

Lens Antenna

When should I select the Rosemount 3408 lens antenna?

  • The lens antenna is suitable for small-sized, threaded tank connections

What tank fittings is the Rosemount 3408 lens antenna suitable for?

  • The lens antenna is designed for small process fittings, with connection sizes ¾”, 1” and 1.5”
Read More...
Click to continue reading Lens Antenna

Process Seal Antenna

When should I select the process seal antenna?

  • The process seal is designed for flanged process connections and ideal for corrosive environments

What materials are the process seal wetted parts manufactured from?

  • The Rosemount 3408 Transmitter has all-PTFE wetted parts making it suitable for level measurement of corrosive liquids, including chemical applications

What tank fittings is the process seal antenna suitable for?

  • The process seal antenna is designed for RF and FF flanged process connection types up to 6”
Read More...
Click to continue reading Process Seal Antenna

ATAP

What does ATAP stand for?

  • ATAP stands for “Atmospheric Temperature and Pressure”

When should I select the Rosemount 3408 ATAP antenna?

  • ATAP  antenna is designed for level measurement applications in open-air installations and non-pressurized tanks

How is the Rosemount 3408 ATAP antenna mounted?

  • The ATAP antenna is supplied with a threaded process connection and an optional bracket-mount for ease of installation

What tank fittings is the Rosemount 3408 ATAP antenna suitable for?

  • The ATAP antenna is compatible with 1.5” BSPP (G) threaded process connections
Read More...
Click to continue reading ATAP

Spare Electronics

What are the benefits of the Rosemount 3408 spare electronics cassette?

  • During service and upgrade, the Rosemount 3408 electronics can easily be replaced without breaking the seal to the tank, for additional safety

Which electronics cassette should I order for my Rosemount 3408 model?

  • The single electronics cassette-type is suitable for all housings and hazardous approval types. This reduces complexity and inventory cost

How do I order the Rosemount 3408 spare electronics cassette?

  • The spare electronics cassette may be ordered via the website via the Emerson eStore/alternatively contact your local Emerson representative
Read More...
Click to continue reading Spare Electronics

Rosemount 3408 Exchangeable Electronics

Learn how the Rosemount 3408 Level Transmitter with exchangeable electrics makes maintenance and upgrade easy, saving time and reducing inventory cost

Spare LCD

Which spare LCD type should I order for my Rosemount 3408 model?

  • The Rosemount Graphical LCD matches all housing types for quick and easy servicing and repair

How do I order the Rosemount 3408 spare LCD?

  • The spare LCD may be ordered via the website via the Emerson eStore/ alternatively contact your local Emerson representative
Read More...
Click to continue reading Spare LCD

Rosemount 3408 Exchangeable Electronics

Learn how the Rosemount 3408 Level Transmitter with exchangeable electrics makes maintenance and upgrade easy, saving time and reducing inventory cost

How It Works

The Rosemount 3408 uses 80GHz Fast Sweep Frequency Modulated Continuous Wave (FMCW) technology and smart algorithms to maximize measurement accuracy and reliability, even in small tanks and challenging fast-filling vessels. FMCW technology deploys a continuous echo to maximize radar signal strength and produce a more robust and reliable measurement.

Radar signals are continuously transmitted towards the media surface with the microwave frequency modulated over a span. The level is proportional to the frequency difference between the transmitted signal and received echoes.

Read More...
Click to continue reading
Non-Contacting Radar Level Technology: 80 GHz FMCW Fast Sweep Technology

Smart features help simplify each step in the product lifecycle.

Commission and configure remotely with Bluetooth® wireless technology. Powerful diagnostics provide early alerts when it is time to schedule maintenance and the on-board memory provides insight into the past 3 days of measurements. Echo curve profiles and alerts facilitate intuitive troubleshooting.

The Smart Echo Level Test enables proof-testing from the control room without changing the actual level and Smart Meter Verification provides a documented health check without interrupting the process.

With only two exchangeable electronic parts, complexity and inventory is reduced. The pre-calibrated cassette is suitable for all hazardous location approvals.

Keep people, plant assets, and the environment safe with safety certified instrumentation and remote proof-testing.

The Rosemount 3408 Level Transmitter is safety-certified to SIL2 according to IEC61508 for use in critical applications. It can be proof-tested remotely from the control room whilst left in-situ, keeping personnel safe. The Smart Echo Level Test lets you test in a real tank environment without changing the actual level, for a more convenient and safe test procedure.

Bluetooth® wireless technology lets operators communicate with the device remotely, keeping people off tank roofs

Rosemount 3408 Level Transmitter Smart Echo Level Test

Rosemount 3408 Level Transmitter Smart Echo Level Test

The on-board diagnostics suite reassures users that processes are under control and that the device is ready to perform in any situation.


Signal Quality Metrics

• Early detection of abnormal conditions such as antenna contamination/ build-up or sudden loss of signal strength. 

• Signal Quality is available as output variable with user configurable alerts.


Data Historian

•The measurement and alert log holds records of the last three days of level readings and echo curve profiles, as well as the 50 last alert events

Read More...
Click to continue reading
Rosemount 3408 Level Transmitter Diagnostics and Data Storage
Rosemount 3408 Level Transmitter Smart Meter Verification

Smart Meter Verification

• Powerful automatic diagnostic tool that monitors transmitter performance and integrity, without interrupting the process. 

•Receive a printable pass/fail summary report

•Quickly identify and resolve potential issues

•Track configuration changes and verify consistency of the device setup

•Schedule at defined intervals or initiate on demand

Read More...
Click to continue reading

Work smarter, faster, and more efficiently. Discover a simpler process for performing routine tasks without need for a physical connection.


The Rosemount 3408 Level Transmitter with Bluetooth® enabled functionality allows you to access your level instrument from your mobile device, helping you save time and maximize efficiency when commissioning and troubleshooting your device.

Read More...
Click to continue reading
Rosemount 3408 Level Transmitter with Bluetooth(TM) Enabled Technology

Interactive Software Demos

Explore our easy-to-use to use software functionality

Read More...
Click to continue reading Interactive Software Demos

How to setup your Rosemount 3408

How to restore a configuration backup on Rosemount 3408

How to create a configuration backup for Rosemount 3408

How to verify the level with Rosemount 3408

How to use Rosemount 3408 Historian functionality

How to run Smart Echo Level Test/Proof Test with Rosemount 3408

How to perform Smart Meter Verification with Rosemount 3408

How to use Rosemount 3408 Signal Quality Metrics Diagnostics

×

How to setup your device

×

How to restore a configuration backup

×

How to create a configuration backup

×

How to verify the level

×

How to use Historian functionality

×

How to run Smart Echo Level Test/Proof Test

×

How to perform Smart Meter Verification

×

How to use Signal Quality Metrics Diagnostics

Please enable JavaScript to use this website.