Measurement Instrumentation

Micro Motion™ 4700 Config I/O Coriolis Transmitter Product Demo

An Advanced Transmitter that Expands Connectivity

Micro Motion™ 4700 Config I/O Coriolis Transmitter Product Demo

Compact, backwards compatible, and fully configurable using the local operator interface, the Micro Motion 4700 Transmitter featuring Bluetooth® Technology provides advanced and scalable diagnostic features to make your operations smarter and more efficient. 

Read More...
Click to continue reading Micro Motion™ 4700 Config I/O Coriolis Transmitter Product Demo
Micro Motion™ 4700 Config I/O Coriolis Transmitter

Micro Motion™ 4700 Config I/O Coriolis Transmitter

How It Works

Flow Transmitter Technology

The Coriolis transmitter converts raw sensor data to mass flow measurement, density, and temperature, and calculates derived variables such as volume flow rate, flow totals and concentration measurement. It then translates process variables into an output signal useful for process control. The Micro Motion™ 4700 Coriolis Transmitter also provides an optional local display to monitor and control the meter, plus many other features such as Smart Meter Verification™ and Data Historian.

Micro Motion Connect w 4700

The new Micro Motion™ 4700 Transmitter features: ​

  • Bluetooth® Technology display option

  • C1D1 Zone 1 Aluminum housing

  • Three configurable channels of configurable inputs and outputs

Micro Motion Tag 4 Web

The Micro Motion™ 4700 Coriolis Transmitter features Bluetooth® Technology as an option, which increases productivity and personnel safety by enabling wireless configuration, troubleshooting, and diagnosing of your meter without the need for a hot permit, ladder, or lift.​

3408 Smart Meter Verification

Emerson’s proprietary diagnostics platform delivers complete measurement confidence with a diagnostic tool, reporting total meter health without interrupting your process. Smart Meter Verification™ provides actionable remedies to common process instrumentation challenges - reducing downtime and increasing operational certainty.​

Integral Mount Adapter

If Coriolis is already a part of your process, upgrading to the Micro Motion 4700 is seamless. Emerson's integral mount adapter provides a cost-efficient migration path, allowing you to benefit from all the advanced features of the 4700 without the need to replace your entire meter. Emerson's Lifecycle Services team can help with migration efforts if needed.

Read More...
Click to continue reading Integral Mount Adapter

Micro Motion 4700 Aluminum Housing Transmitter Sensor Compatibility Matrix​

Sensor Family

Integral

Remote (4-wire and 9-wire)

ELITE (CMF)

CMF200 – CMFHC4

CMF010 – CMFHC4

ELITE (CMFS)

CMFS010 – CMFS150

CMFS007 – CMFS150​

F-Series​

F025 – F400​

F025 – F400​

H-Series​

H025 – H400​

H025 – H400​

R-Series​

R025 – R300​

R025 – R300​

T-Series​

T025 – T150​

T025 – T150​

HPC-Series​

Not Applicable

HPC007 – HPC020​

G-Series​

G025-G300​

G025-G300​


Please enable JavaScript to use this website.