Seamless communication with multiple devices and data destinations
FBxEdge™ Software Platform
Get more from your data with our game-changing open-source edge solution
Now you can seamlessly move data from the field to the edge and into the cloud to achieve peak optimization. From the wellpad to transmission and distribution, FBxEdge allows users to fully leverage data in new ways. With our advanced platform, users get more data as well as get more from the data to achieve higher performance without unnecessary complexity. Learn how analytics, visualization, and machine learning can take your control and measurement operation to new heights.
FBxEdge is a flexible, highly secure IoT solution for wide area distribution that enables users to seamlessly communicate to, as well as process and transfer data from, multiple types of hardware including non-Emerson devices.
Seamless communication with multiple devices and data destinations
Robust cybersecurity that strengthens resiliency
Effortless implementation of machine learning algorithms
Hosting of Docker applications in an environment that easily scales to accommodate additional containers
Sophisticated data processing logic without having to write code
Powerful central data management capabilities for sustainable, large-scale deployments