From small to Large or wet to dry, this Professional Industrial line makes tough jobs easy.
RIDGID® Professional Industrial Wet Dry Vacuums
These Professional Industrial Grade shop vacuums are made specifically for commercial, facility, and professional use and are offered through industrial distribution.
The RIDGID 2-stage industrial wet dry vacuums deliver high-lift suction, large capacity, rugged construction, and excellent mobility for the pro, contractor, and industrial use.
The Pro Pack ® is the ultimate wet dry vac for professional contractors, featuring a unique, toolbox design which maximizes portability and storage. Vac accessories and hose store inside the vac for ultimate convenience.
The RIDGID 2-stage industrial wet dry vac is engineered to sense a drop in performance due to loaded filters. The vac then automatically pulses alternating air streams to clean the loaded filters without sacrificing vacuuming performance.
RIDGID's HEPA wet dry vacuum meets the EPA’s definition of a HEPA vacuum under the RRP rule for lead paint renovations, while still providing powerful high-lift suction for the contractor.
RIDGID's stainless steel and specialty wet dry vacuums are designed with powerful suction, large capacity, quality construction, and excellent mobility for the pro.
Developed specifically for commercial, facility, and professional use
Offered through industrial distribution
Top-of-the-line performance and durability
Qwik-Lock Filter System is quick to change or replace filters
Dual-Flex Hose provide 360 degree maneuverability
Read More...
Click to continue reading Features
RIDGID RV1650 Motor On Bottom Wet/Dry Vac
The 1650RV featuring an innovative motor on the bottom design that delivers incredible performance, improved stability, noise reduction, large capacity, rugged construction, and excellent mobility for pro, contractor, and industrial use.
RIDGID 3410RV SmartPulse™ Wet Dry Vac
The newest innovation in wet/dry vacuum the 3410RV Industrial Wet/Dry Vac engineered with two self-cleaning filters that repel fine clinging dust and traps hazardous particles.
Video Player is loading.
Current Time 0:00
/
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time -0:00
1x
Chapters
descriptions off, selected
captions settings, opens captions settings dialog
captions off, selected
This is a modal window.
The Playback API request failed for an unknown reason
Error Code: VIDEO_CLOUD_ERR_UNKNOWN
Technical details
:
Unknown catalog request error.
Session ID: 2025-03-14:4fadcd9a414fd7a34a179689 Player Element ID: brightcove6351420267112
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
RIDGID RV1650 MOB Teaser- To Innovation
You’ve never seen anything like this before. The newest innovation in wet/dry vacuum technology has arrived.
prev
next
Now PlayingNow Playing
RIDGID RV1650 Motor On Bottom Wet/Dry Vac
The 1650RV featuring an innovative motor on the bottom design that delivers incredible performance, improved stability, noise reduction, large capacity, rugged construction, and excellent mobility for pro, contractor, and industrial use.
Now PlayingNow Playing
RIDGID 3410RV SmartPulse™ Wet Dry Vac
The newest innovation in wet/dry vacuum the 3410RV Industrial Wet/Dry Vac engineered with two self-cleaning filters that repel fine clinging dust and traps hazardous particles.
Now PlayingNow Playing
RIDGID RV1650 MOB Teaser- To Innovation
You’ve never seen anything like this before. The newest innovation in wet/dry vacuum technology has arrived.
Please enable JavaScript to use this website.
Select a Country/Region and Language
Select a Country/Region
Select a Language
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.